PMP30629

PMP30629

Design files

Overview

This reference design provides two isolated voltages from a 24-V DC input supply. By means of zero ohm resistors, it is possible to configure the two independent outputs as +15 V and +4 V, or +15 V and -4 V with common ground with a total power of 2.5 W. The integration of a 100-V rated primary-side switch, together with the elimination of an auxiliary winding in the transformer, enables a compact solution.

Features
  • High-voltage isolation
  • No optocoupler needed (PSR)
  • Configurable for single or multi-output applications
  • Several transformers available for different Vin / Vout range
Output voltage options PMP30629.1 PMP30629.2
Vin (Min) (V) 18 18
Vin (Max) (V) 36 36
Vout (Nom) (V) 15 -4
Iout (Max) (A) .13 .13
Output Power (W) 1.95 .52
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Flyback- Integrated Switch Flyback- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT167.PDF (1546 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM509.PDF (123 KB)

Detailed overview of design layout for component placement

TIDM508.PDF (131 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM511.ZIP (691 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFT0.ZIP (55 KB)

Design file that contains information on physical board layer of design PCB

TIDM510.PDF (497 KB)

PCB layer plot file used for generating PCB design layout

TIDM507.PDF (147 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM518065-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Isolated 2.5-W SiC & IGBT Gate-Drive Reference Design With Integrated Switch PSR Mar 25, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos