PMP30602

Tiny -60-V cuk reference design for automotive applications

PMP30602

Design files

Overview

This tiny reference design delivers -60-V output voltage from an input voltage around 5 V. It is typically generated by an automotive pre regulator. The LM5001-Q1 is the controller, TLV271-Q1 converts the negative output voltage to be suitable for positive feedback (FB) input of the LM5001.  In general, this converter is used as auxiliary supply for LIDAR applications.

Features
  • Peak efficiency 75% despite large duty cycle, total power losses < 500 mW
  • Fine thermal behavior, temperature rise less than +20K at full load
  • Load regulation less than 30 mV means less than 0.05%
  • Output ripple around 200mVpp
  • Low reflected ripple (= conducted emissions) by Cuk topology (= inverting SEPIC)
Output voltage options PMP30602.1
Vin (Min) (V) 4.5
Vin (Max) (V) 5.5
Vout (Nom) (V) -60
Iout (Max) (A) .02
Output Power (W) 1.2
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Other
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT092.PDF (1543 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZ67.PDF (71 KB)

Detailed overview of design layout for component placement

TIDRZ66.PDF (136 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ69.ZIP (369 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFC1.ZIP (19 KB)

Design file that contains information on physical board layer of design PCB

TIDRZ68.PDF (327 KB)

PCB layer plot file used for generating PCB design layout

TIDRZ65.PDF (86 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5001-Q13.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator

Data sheet: PDF | HTML
General-purpose op amps

TLV271-Q1Automotive-grade, single, 16-V, 3-MHz operational amplifier

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Tiny -60 V cuk reference design for automotive applications Mar 4, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos