PMP30373

Small Negative Bias Supply for Low Noise Applications Reference Design

PMP30373

Design files

Overview

This circuit reference design is realized in Cuk Topology. The output voltage is -12V / -15V. The output current of 200mA is possible over an input voltage range of 10V to 60V  (even with a low input voltage of 6V 140mA output current is possible).  The perfect switching behavior of the circuit results in lowest radiated emissions.

Features
  • Cost effective (LM5001, TLV271)
  • Suitable for audio
  • Despite Cuk topology, excellent dynamic behavior
  • Lowest ripple at input and output
  • Transient response on a 50% load step is only 1%
  • The circuit reference design is built and tested
Output voltage options PMP30373.1
Vin (Min) (V) 10
Vin (Max) (V) 60
Vout (Nom) (V) -12
Iout (Max) (A) .2
Output Power (W) 2.4
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDV8.PDF (1304 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTM3.PDF (66 KB)

Detailed overview of design layout for component placement

TIDRTM2.PDF (79 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTM5.ZIP (421 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE13.ZIP (23 KB)

Design file that contains information on physical board layer of design PCB

TIDRTM4.PDF (316 KB)

PCB layer plot file used for generating PCB design layout

TIDRTM1.PDF (84 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

TLV271Single, 16-V, 3-MHz operational amplifier

Data sheet: PDF | HTML
DC/DC converters

LM50013.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP30373 Test Results Nov 17, 2017

Related design resources

Reference designs

REFERENCE DESIGN
PMP30781 Tiny automotive 2-W bias power supply reference design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos