PMP30352

Pre-regulator reference design for automotive LED headlamp drivers

PMP30352

Design files

Overview

This pre-regulator reference design delivers up to 45 W output power for automotive LED headlamp drivers. For the nominal input voltage range of 9.0 V to 16.0 V, the design delivers an output voltage of 45.0V with a maximum load current of 1.0 A. The power supply is operational for an input voltage range between 5.0 V and 24.0 V. An optional external dithering function is also available.

Features
  • High efficiency for low power dissipation in space constrained applications
  • Smallest possible footprint for single-side placement in space constrained applications
  • Good load transient behavior resulting in small output voltage deviation
  • Optional external dithering functionality
Output voltage options PMP30352.1
Vin (Min) (V) 9
Vin (Max) (V) 16
Vout (Nom) (V) 45
Iout (Max) (A) 1
Output Power (W) 45
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT058.PDF (1012 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYD4.PDF (93 KB)

Detailed overview of design layout for component placement

TIDRYD3.PDF (23 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYD6.ZIP (443 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF60.ZIP (27 KB)

Design file that contains information on physical board layer of design PCB

TIDRYD5.PDF (141 KB)

PCB layer plot file used for generating PCB design layout

TIDRYD2.PDF (104 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS40210-Q14.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report Pre-Regulator Reference Design for Automotive LED-Headlamp Drivers Dec 21, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.