PMP30267

PMP30267

Design files

Overview

This reference design shows a complete power tree for automotive infotainment systems. The LM74700-Q1 provides reverse battery protection to the system and provides immunity to automotive transients specified in ISO 7637-2 and ISO 16750-2. The pre-booster with LM5150-Q1 provides a stable supply voltage of 10.5V during cranking for the dual-synchronous buck converter with LM5140-Q1, that provides an output voltage of 3.3V for a load current of 6.0A and an output voltage of 7.5V for a load current of 2.5A.

Features
  • Automotive power system reference design
  • Supports input voltage down to 3.2V
  • Reverse polarity protection
  • Automotive transient immunity to ISO 7637-2 and ISO 16750-2 tests
  • Small form factor
Output voltage options PMP30267.1 PMP30267.2 PMP30267.3
Vin (Min) (V) 3.2 10.5 10.5
Vin (Max) (V) 40 40 40
Vout (Nom) (V) 10.5 3.3 7.5
Iout (Max) (A) 1.5 6 2.5
Output Power (W) 15.75 19.8 18.75
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Boost- Non Sync Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE98A.PDF (1994 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRW11.PDF (288 KB)

Detailed overview of design layout for component placement

TIDRW10.PDF (30 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRW13.ZIP (1435 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEL6.ZIP (63 KB)

Design file that contains information on physical board layer of design PCB

TIDRW12.PDF (375 KB)

PCB layer plot file used for generating PCB design layout

TIDRW09.PDF (296 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM5140-Q1 — Wide Vin Dual 2.2MHz low Iq Synchronous Buck Controller

Data sheet: PDF | HTML
DC/DC controllers

LM5150-Q1 — Automotive 1.5-V to 42-V VIN, low IQ boost controller with 6.8V, 7.5V, 8.5V, 10.5V output options

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive Power Reference Design for Infotainment Systems (Rev. A) Oct 1, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos