PMP30168

280W Automotive Dual-Phase Synchronous Buck Reference Design with 24VDC Input, 12VDC Output

PMP30168

Design files

Overview

This 280W two phase synchronous buck converter for automotive applications is designed for a nominal input voltage of 24V to 28V with support for cranking (down to 18V) and load dump < 58V. It provides up to 20A output current at an output voltage of 12 to 14V, which can be set externally through a trimmer. Through addition of an input filter, this design has very low EMI and conducted emissions. The output current can be monitored through a current sense amplifier included in this design.

Features
  • High output power and efficiency
  • Small solution size
  • Shunt and measurement amplifier for output current measurement
  • Very low EMI and input ripple due to input filter
  • Best transient response
Output voltage options PMP30168.1
Vin (Min) (V) 22
Vin (Max) (V) 33
Vout (Nom) (V) 12
Iout (Max) (A) 20
Output Power (W) 240
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Multiphase^Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCT2.PDF (944 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRPI6.PDF (165 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCD34.ZIP (81 KB)

Design file that contains information on physical board layer of design PCB

TIDRPI7.PDF (910 KB)

PCB layer plot file used for generating PCB design layout

TIDRPI5.PDF (141 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP2980-N50-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA198-16 to 80V, 500kHz current sense amplifier

Data sheet: PDF | HTML
DC/DC controllers

LM51195.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP30168 Test Results Jan 4, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos