PMP30164

3-Phase Input Valley Switching Flyback and 5V, 12V Dual-Output Reference Design

PMP30164

Design files

Overview

The PMP30164 reference design uses the UCC28740 constant current (CC), constant voltage (CV) Valley Switching Flyback controller to generate two outputs (5V, 12V). The maximum peak output power is 28W (<20s). The design is optimized for a nominal output power of 1W and is capable of delivering 28W for 20 seconds.

Features
  • 3 phase input
  • Wide AC input range (140VAC - 474VAC)
  • Low standby power
  • Excellent transient performance
  • Test report available
Output voltage options PMP30164.1 PMP30164.2
Vin (Min) (V) 140 140
Vin (Max) (V) 274 274
Vout (Nom) (V) 12 5
Iout (Max) (A) 1.5 2
Output Power (W) 18 10
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback Flyback
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD40.PDF (1674 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRQM4.PDF (192 KB)

Detailed overview of design layout for component placement

TIDRQM3.PDF (102 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQM6.ZIP (505 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDC6.ZIP (45 KB)

Design file that contains information on physical board layer of design PCB

TIDRQM5.PDF (206 KB)

PCB layer plot file used for generating PCB design layout

TIDRQM2.PDF (193 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shunt voltage references

LMV431A1%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF
AC/DC & DC/DC controllers (external FET)

UCC28740Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30164 Test Results Apr 17, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.