PMP30157

Low Cost 10S Lithium Ion Battery Charger Reference Design

PMP30157

Design files

Overview

This battery charger reference design uses a SEPIC topology. The input voltage range is 17V to 21V and is designed for a maximum load current of 600mA. The output voltage can range from 13V to 41V and is inversely proportional to the load current (CV charging method).

Features
  • CV charge method
  • Supports ultra-wide battery voltage range
  • Adjustable maximum load current
  • Low cost solutioin
  • Low input and output ripple
  • Design has been built and tested
Output voltage options PMP30157.1
Vin (Min) (V) 17
Vin (Max) (V) 21
Vout (Nom) (V) 41
Iout (Max) (A) .6
Output Power (W) 24.6
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCO1.PDF (889 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROT6.PDF (41 KB)

Detailed overview of design layout for component placement

TIDROT5.PDF (81 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROT8.ZIP (428 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCX4.ZIP (39 KB)

Design file that contains information on physical board layer of design PCB

TIDROT7.PDF (550 KB)

PCB layer plot file used for generating PCB design layout

TIDROT4.PDF (146 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
General-purpose op amps

TLC272Dual, 16-V, 2-MHz, In to V- operational amplifier

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30157 Test Results Nov 23, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.