PMP30092

160W Primary-Side Regulated Flyback Using UCC28633 Reference Design

PMP30092

Design files

Overview

The PMP30092 reference design uses the UCC28633 high power flyback converter to generate an isolated output (27V @ 6A). The UCC28633 operates in both CCM (continuous conduction mode) and DCM (discontinuous conduction mode). Primary side regulation eliminates the need for an opto-coupler and reduces the total component count. The secondary side wake-up controller UCC24650 enables excellent load transient performance and low standby power.

Features
  • Wide AC input range (85VAC - 264VAC)
  • Low standby power
  • Excellent transient performance
  • Test report available
Output voltage options PMP30092.1
Vin (Min) (V) 85
Vin (Max) (V) 264
Vout (Nom) (V) 27
Iout (Max) (A) 6
Output Power (W) 162
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- CCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCK0.PDF (1212 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROK9.PDF (300 KB)

Detailed overview of design layout for component placement

TIDROK8.PDF (142 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROL1.ZIP (537 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCV6.ZIP (40 KB)

Design file that contains information on physical board layer of design PCB

TIDROL0.PDF (309 KB)

PCB layer plot file used for generating PCB design layout

TIDROK7.PDF (130 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24650200-V wake-up monitor for fast transient primary-side regulation

Data sheet: PDF | HTML
AC/DC controllers

UCC28633High power Flyback controller with PSR, peak power mode, X-Cap discharge, Adj CC limit, freq dither

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP30092 Test Results Nov 4, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos