PMP30082

6W 48V-72Vin Fly-Buck with Primary and Isolated Secondary Load Reference Design

PMP30082

Design files

Overview

The PMP30082 reference design shows two stage power supply. The first stage is a fly-buck topology that converts an input of 48V-72V to a primary output voltage of 12V with a maximum load current of 250mA and to an isolated secondary output voltage of 24V with a load current of 160mA. Two Buck converters are connected to the primary 12V rail. One generates 5V with 400mA load current, the other one generates 3.3V with 100mA load current.

Features
  • Built and tested
  • Non-isolated and isolated rails with one primary stage
  • Primary side regulated isolated output
  • Wide input voltage range
  • Small form factor
Output voltage options PMP30082.1 PMP30082.2 PMP30082.3 PMP30082.4
Vin (Min) (V) 48 48 12 12
Vin (Max) (V) 72 72 12 12
Vout (Nom) (V) 12 24 5 3.3
Iout (Max) (A) .25 .16 .4 .1
Output Power (W) 3 3.84 2 .33
Isolated/Non-Isolated Non-Isolated Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology FlyBuck FlyBuck Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC54.PDF (731 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRN37.PDF (102 KB)

Detailed overview of design layout for component placement

TIDRN36.PDF (125 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRN39.ZIP (471 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCI0.ZIP (33 KB)

Design file that contains information on physical board layer of design PCB

TIDRN38.PDF (169 KB)

PCB layer plot file used for generating PCB design layout

TIDRN35.PDF (313 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR23610SIMPLE SWITCHER, 36V 1A Synchronous Step-Down Converter

Data sheet: PDF | HTML
DC/DC converters

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
DC/DC converters

TPS621253V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP30082 Test Results Aug 8, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos