PMP23680

48VIN, 5VOUT, 400W four-phase buck converter with integrated GaN reference design

PMP23680

Design files

Overview

This reference design uses four LMG708B0-Q1 synchronous buck controllers configured as four- phase, interleaved, synchronous buck converters. The converter generates a regulated 5V output from a nominal 48V input and can handle up to 80A max current at 20A per phase. The LMG708B0-Q1 provides integrated switching with Gallium Nitride (GaN) field-effect transistors (FETs).

Features
  • High power density design
  • Peak conversion efficiency of 94% to 96% in the 36V to 60V input voltage range
  • Four-phase integrated-switch regulators for small design size
  • LMG708B0-Q1 has dual side cooling capability
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT243.PDF (1324 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMEW6.PDF (421 KB)

Detailed overview of design layout for component placement

SLVMEW8.PDF (223 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMEW7.ZIP (4798 KB)

Files used for 3D models or 2D drawings of IC components

SLVC948.ZIP (1731 KB)

Design file that contains information on physical board layer of design PCB

SLVMEW5.PDF (2978 KB)

PCB layer plot file used for generating PCB design layout

SLVMEW4.PDF (672 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMG708B05V to 80V, 20A synchronous step-down converter with integrated GaN FETs for ultra-high efficiency

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 48VIN, 5VOUT, 400W Four-Phase Buck Converter With Integrated GaN Reference Design PDF | HTML Mar 18, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos