PMP23661

PMP23661

Design files

Overview

This reference design is a full-bridge topology that is comprised of a TPS7H5005-SEP referenced on secondary ground that controls four TPS7H6005-SEP half-bridge gate drivers. The two drivers referenced to the primary side operate in PWM mode which allows for the design to achieve zero-voltage switching (ZVS) at higher loading conditions. On the secondary side the other driver controls a pair of secondary rectifiers in a current-doubler configuration to further improve the conversion efficiency. In this design the controller, half-bridge drivers and GaN field-effect transistors (FET) are chosen to meet radiation for geostationary orbit (GEO). These components can be swapped out to meet other mission specifications.

Features
  • Current-doubler output configuration
  • < 1% voltage ripple on output
  • >90% efficiency at full load across input voltage
  • Secondary-side controller for faster control loop
  • GEO class radiation performance
Output voltage options PMP23661.1
Vin (Min) (V) 70
Vin (Max) (V) 110
Vout (Nom) (V) 12
Iout (Max) (A) 42
Output Power (W) 504
Isolated/Non-Isolated Isolated
Input Type DC
Topology Full Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
SLVT252.PDF (1252 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVMF76.PDF (486 KB)

Detailed overview of design layout for component placement

SLVMF78.PDF (228 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVMF77.ZIP (3005 KB)

Files used for 3D models or 2D drawings of IC components

SLVC969.ZIP (1181 KB)

Design file that contains information on physical board layer of design PCB

SLVMF75.PDF (2434 KB)

PCB layer plot file used for generating PCB design layout

SLVMF74.PDF (619 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

TPS7H5005-SEP — Radiation-tolerant, 2MHz, dual-output PWM controller with synchronous rectification

Data sheet: PDF | HTML
Half-bridge drivers

TPS7H6005-SEP — Radiation-tolerant, 200V half-bridge GaN gate driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 500W, 12V Output ZVS Full-Bridge with Current-Doubler Converter Reference Design for 100kRad Applications PDF | HTML Jun 19, 2026

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos