PMP23546

PMP23546

Design files

Overview

This reference design uses TPS7H5020-SEP as a primary-side regulated (PSR) flyback converter. The input accepts a 22V to 36V range to generate a 12V bias referenced to primary ground and another 12V output that can be referenced to another return. This reference design can be used to provide bias power for isolated reference designs, like PMP23391. In this design the controller, half-bridge drivers and TI gallium nitride field-effect transistors (FET) are chosen to meet radiation for geostationary orbit (GEO). These components can be swapped out to meet other mission specifications.

Features
  • GEO class radiation performance components
  • Greater than 5% output regulation across loading conditions
  • Generates two 12V bias voltages
    • One referenced to primary ground
    • One isolated from primary ground
  • Less than 1% ripple on each output
Output voltage options PMP23546.1 PMP23546.2
Vin (Min) (V) 22 22
Vin (Max) (V) 36 36
Vout (Nom) (V) 12 12
Iout (Max) (A) .1 .1
Output Power (W) 1.2 1.2
Isolated/Non-Isolated Non-Isolated Isolated
Input Type DC DC
Topology Flyback Flyback
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT433.PDF (745 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDME04.PDF (366 KB)

Detailed overview of design layout for component placement

TIDME06.PDF (500 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME05.ZIP (1335 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGW7.ZIP (576 KB)

Design file that contains information on physical board layer of design PCB

TIDME03.PDF (717 KB)

PCB layer plot file used for generating PCB design layout

TIDME02.PDF (423 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

TPS7H5020-SEP — Radiation-tolerant, 100% duty cycle PWM controller for driving MOSFETs or GaN FETs

Data sheet: PDF | HTML
Shunt voltage references

TL1431-SP — Radiation-hardened, QML-V, 2.4V to 36V adjustable shunt voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 2.4W Multi-Output PSR Flyback Reference Design for Bias Supplies PDF | HTML Mar 14, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos