PMP23518

3.6V, 1A output, smart meter, supercapacitor backup power supply reference design

PMP23518

Design files

Overview

This reference design demonstrates a backup power supply design for smart meter applications. The TPS61022 boost converter has an extended operating range of 0.5V which maximizes the energy use of the supercapacitor energy. This results in a longer holdup time or a smaller supercapacitor. The BQ25173 provides constant current charging for the supercapacitor. The TPS2116 provides a seamless transition between the main power from the TPS62932 and the supercapacitor backup source.

Features
  • 3.6V, 1A output from 12V input
  • 3.6V holdup time when 12V is removed
  • 0.5V minimum boost input maximizes use of supercapacitor energy
  • Seamless switching between main power and backup power
Output voltage options PMP23518.1 PMP23518.2 PMP23518.3 PMP23518.4
Vin (Min) (V) 9.6 .5 3.5 3.5
Vin (Max) (V) 14.4 2 3.7 3.7
Vout (Nom) (V) 3.6 3.6 2 3.6
Iout (Max) (A) 1 1 .8 1
Output Power (W) 3.6 3.6 1.6 3.6
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck- Synchronous Boost- Synchronous Other Other
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT419.PDF (3109 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDR9.PDF (389 KB)

Detailed overview of design layout for component placement

TIDMDS1.PDF (574 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDS0.ZIP (1598 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGV0.ZIP (802 KB)

Design file that contains information on physical board layer of design PCB

TIDMDR8.PDF (856 KB)

PCB layer plot file used for generating PCB design layout

TIDMDR7.PDF (441 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25173800-mA linear charger for 1-cell to 4-cell supercapacitor

Data sheet: PDF
DC/DC converters

TPS610228-A boost converter with 0.5-V ultra-low input voltage

Data sheet: PDF | HTML
DC/DC converters

TPS629323.8-V to 30-V input, 2-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package

Data sheet: PDF | HTML
Power muxes

TPS21161.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 3.6V, 1A Output Smart Meter Supercapacitor Backup Power Supply Reference Design PDF | HTML Jan 17, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos