PMP23468

48V input, 875W peak power, multiphase buck converter reference design for audio systems

PMP23468

Design files

Overview

This reference design provides protection and power for automotive audio systems. Operation with a 48VDC input was tested across the full output voltage range: 6VDC to 35VDC. The design exhibits a peak efficiency of 97% at nominal load, and no significant output voltage undershoot and overshoot for loaded transitions between 6VDC and 35VDC. This test report includes operational data spanning the output voltage range and load, including bode plots, switching waveforms, load transient responses, start-up and shutdown waveforms, and thermal images.

Features
  • Able to provide 245W continuous power, and 875W peak power
  • Variable output voltage during operation across a 6V to 35V range
  • Design done with a simple two-phase converter, controlled by a single controller, LM5143A-Q1
Output voltage options PMP23468.1 PMP23468.2
Vin (Min) (V) 36 36
Vin (Max) (V) 54 54
Vout (Nom) (V) 6 35
Iout (Max) (A) 9 9
Output Power (W) 54 315
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Multiphase Buck- Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT412B.PDF (2070 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDG9.PDF (317 KB)

Detailed overview of design layout for component placement

TIDMDH1.PDF (162 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDH0.ZIP (2084 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGS8.ZIP (735 KB)

Design file that contains information on physical board layer of design PCB

TIDMDG8.PDF (2041 KB)

PCB layer plot file used for generating PCB design layout

TIDMDG7.PDF (375 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Ideal diode & ORing controllers

LM74930-Q1Automotive 3-V to 65-V surge stopper with circuit breaker and overvoltage protection

Data sheet: PDF | HTML
DC/DC controllers

LM5143A-Q1Automotive, 3.5-V to 65-V low-IQ, dual output, stackable synchronous buck DC-DC controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 48V Input, 875W Peak Power, Multiphase Buck Converter Reference Design for Audio Systems (Rev. B) PDF | HTML Dec 19, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos