PMP23464

PMP23464

Design files

Overview

This reference design is a universal input, 71.4V, 7A constant current (CC), constant voltage (CV) charger for e-bike applications. The reference design achieves 92.93% end-to-end peak efficiency with a 115Vac input, and 94.50% end-to-end peak efficiency with a 230Vac input. This design includes fan control and charging status indication based on output current. This reference design uses the UCC28180,UCC256603, UCC28910, and TL103W devices.

Features
  • 94.5% peak efficiency
  • Power factor of greater than 0.9 for output power larger than 150W
  • Charging status indication
  • Automatic fan control
  • 190mm × 100mm × 40mm
Output voltage options PMP23464.1 PMP23464.2 PMP23464.3
Vin (Min) (V) 90 350 100
Vin (Max) (V) 264 400 400
Vout (Nom) (V) 390 71.4 12
Iout (Max) (A) 1.3 7 .25
Output Power (W) 507 499.8 3
Isolated/Non-Isolated Non-Isolated Isolated Isolated
Input Type AC DC DC
Topology Boost- PFC Half Bridge- LLC^Half Bridge- Resonant Flyback- DCM^Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT400.PDF (2102 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMD34.PDF (416 KB)

Detailed overview of design layout for component placement

TIDMD36B.PDF (145 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMD35.ZIP (99598 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGQ1.ZIP (2066 KB)

Design file that contains information on physical board layer of design PCB

TIDMD33.PDF (1641 KB)

PCB layer plot file used for generating PCB design layout

TIDMD32A.PDF (490 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC25660Wide VIN and VOUT 750kHz LLC controller

Data sheet: PDF | HTML
AC/DC controllers

UCC25661-Q1Automotive, high density, Wide VIN and VOUT LLC controller with IPPC

Data sheet: PDF | HTML
AC/DC controllers

UCC2818018-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
AC/DC converters

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA18026V, 350kHz current sense amplifier

Data sheet: PDF | HTML
Comparators

LMV393Dual General Purpose Low-Voltage Comparator

Data sheet: PDF | HTML
General-purpose op amps

TL103WDual, 32-V, 900-kHz operational amplifier with internal reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Universal Input, 500W CC and CV E-Bike Charger Reference Design PDF | HTML Jul 19, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos