PMP23397

Wide-input voltage 6W buck converter reference design

PMP23397

Design files

Overview

This reference design uses UCC28C52 configured as a non-synchronous buck to convert a wide 20V to 150V input to a 12V output capable of 6W loading. The approach minimizes the number of parts required which enables a compact solution size.

Features
  • Compact 1-in by 1-in solution size with a 0.3-in max component height
  • Less than 100mV peak-to-peak ripple voltage
Output voltage options PMP23397.1
Vin (Min) (V) 20
Vin (Max) (V) 150
Vout (Nom) (V) 12
Iout (Max) (A) .5
Output Power (W) 6
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT361.PDF (1206 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMCE0.PDF (172 KB)

Detailed overview of design layout for component placement

TIDMCD9.PDF (310 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMCE2.ZIP (690 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGL0.ZIP (713 KB)

Design file that contains information on physical board layer of design PCB

TIDMCE1.PDF (545 KB)

PCB layer plot file used for generating PCB design layout

TIDMCD8.PDF (234 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28C52Industrial, 30-V, low-power current-mode PWM controller, 14.5-V/9-V UVLO, 100% duty cycle

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Wide-Input 6-W Non-synchronous Buck Converter Reference Design PDF | HTML Dec 14, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos