PMP23391

300W, 12V output ZVS full-bridge converter reference design for 100kRad applications

PMP23391

Design files

Overview

This reference design is a full-bridge topology that is comprised of a TPS7H5005-SEP referenced on secondary ground that controls three TPS7H6005-SEP half-bridge gate drivers. The two drivers referenced to the primary side operate in pulse width modulation (PWM) mode which allows for the design to achieve zero-voltage switching (ZVS) at higher loading conditions. On the secondary side, the other driver controls a pair of secondary rectifiers to further improve the conversion efficiency. In this design, the controller, half-bridge drivers and GaN field-effect transistors (FETs) are chosen to meet radiation for geostationary orbit (GEO). These components can be swapped out to meet other mission specifications.

Features
  • GEO class radiation performance
  • GaN FETs on primary and secondary side to increase efficiency
  • Secondary-side controller for faster control loop
  • <1% voltage ripple on output
  • Single-side assembly, two-layer, 3.25in × 5.5in PCB
Output voltage options PMP23391.1
Vin (Min) (V) 22
Vin (Max) (V) 36
Vout (Nom) (V) 12
Iout (Max) (A) 25
Output Power (W) 300
Isolated/Non-Isolated Isolated
Input Type DC
Topology Full Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT424.PDF (1054 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDME09.PDF (551 KB)

Detailed overview of design layout for component placement

TIDME11.PDF (505 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME10.ZIP (3218 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGW8.ZIP (1349 KB)

Design file that contains information on physical board layer of design PCB

TIDME08.PDF (1792 KB)

PCB layer plot file used for generating PCB design layout

TIDME07.PDF (600 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

TPS7H5005-SEPRadiation-tolerant, 2-MHz, dual-output PWM controller with synchronous rectification

Data sheet: PDF | HTML
Half-bridge drivers

TPS7H6015-SPRadiation-hardened, QMLP 60V half-bridge GaN gate driver

Data sheet: PDF | HTML
Half-bridge drivers

TPS7H6015-SEPRadiation-tolerant 60V half-bridge GaN gate driver

Data sheet: PDF | HTML
AC/DC controllers

TPS7H5001-SPRadiation-hardened, QMLV and QMLP 2-MHz dual-output PWM controller with synchronous rectification

Data sheet: PDF | HTML
Half-bridge drivers

TPS7H6013-SPRadiation-hardened, QMLV 60-V half-bridge GaN gate driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 300W, 12V Output ZVS Full-Bridge Converter Reference Design for 100kRad Applications PDF | HTML Mar 14, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos