PMP23342

PMP23342

Design files

Overview

This reference design is a power module that converts 4.5 V to 15 V to dual 6-A outputs at 1.8-V and 1.2-V. The design uses a highly integrated TPSM5D1806 buck power module with a second stage pi filter to minimize output voltage ripple to less than 5-mV.

Features
  • Independent dual 6-A outputs
  • Less than 5-mV output voltage ripple
  • 1-MHz switching frequency
  • Frequency synchronization with phase delay
  • Independent enable and power good for each output
Output voltage options PMP23342.1 PMP23342.2
Vin (Min) (V) 4.5 4.5
Vin (Max) (V) 15 15
Vout (Nom) (V) 1.8 1.2
Iout (Max) (A) 6 6
Output Power (W) 10.8 7.2
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT338.PDF (1483 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBQ5.PDF (218 KB)

Detailed overview of design layout for component placement

TIDMBQ4.PDF (157 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBQ7.ZIP (862 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGG2.ZIP (172 KB)

Design file that contains information on physical board layer of design PCB

TIDMBQ6.PDF (557 KB)

PCB layer plot file used for generating PCB design layout

TIDMBQ3A.PDF (269 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Power modules (integrated inductor)

TPSM5D18064.5-V to 15-V input, dual 6-A, single 12-A, output power module

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 4.5-V to 15-V Input, Dual 6-A Output Buck Module Reference Design PDF | HTML Jul 11, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos