PMP23331

PMP23331

Design files

Overview

This reference design converts a universal AC input to an isolated 12-V, 1.5-A output and an isolated 5-V, 0.2-A output. The design achieves a peak efficiency of 92.7%. This reference design features UCC28781-Q1 which is a zero-voltage switching (ZVS) flyback controller to minimize switching losses, UCC5350, a reinforced isolated gate driver to drive the synchronous rectifier MOSFET and TPS629203, a synchronous buck converter with low quiescent current.

Features
  • Peak efficiency of 92.7%
  • ZVS on primary side
  • Synchronous rectification to minimize conduction loss on 12-V output
Output voltage options PMP23331.1 PMP23331.2
Vin (Min) (V) 90 10
Vin (Max) (V) 265 15
Vout (Nom) (V) 12 5
Iout (Max) (A) 1.5 .2
Output Power (W) 18 1
Isolated/Non-Isolated Isolated Non-Isolated
Input Type AC DC
Topology Flyback- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT348.PDF (2452 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBS5.PDF (274 KB)

Detailed overview of design layout for component placement

TIDMBS4.PDF (186 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBS7.ZIP (80081 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGG7.ZIP (877 KB)

Design file that contains information on physical board layer of design PCB

TIDMBS6.PDF (1178 KB)

PCB layer plot file used for generating PCB design layout

TIDMBS3.PDF (332 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28781High-density, zero-voltage switching (ZVS) flyback controller with integrated SR control

Data sheet: PDF | HTML
DC/DC converters

TPS6292033-V to 17-V, 0.3-A, low-IQ, synchronous buck converter in SOT-583 package

Data sheet: PDF | HTML
Isolated gate drivers

UCC535010A/10A single-channel basic/reinforced isolated gate driver with miller clamp or split output

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 19-W, AC/DC Multi-Output 12-V and 5-V, ZVS Flyback Ref. Des. for Server Apps PDF | HTML Aug 24, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos