PMP23242

Microprocessor unit (MPU) discrete automotive power reference design

PMP23242

Design files

Overview

This design demonstrates a power tree using low-cost discrete voltage regulators and details the specific power up and down sequencing requirements of the different voltage rails of the AM62x-Q1 processor family.

Features
  •  Low-cost discrete automotive solution         
  •  Easily scalable across AM62x Sitara Microprocessor units       
Output voltage options PMP23242.1 PMP23242.2 PMP23242.3 PMP23242.4 PMP23242.5 PMP23242.6 PMP23242.7
Vin (Min) (V) 3 3.3 3.3 3.3 3.3 3.3 3.3
Vin (Max) (V) 36 3.3 3.3 3.3 3.3 3.3 3.3
Vout (Nom) (V) 3.3 1.8 1.8 1.8 1.1 .85 .75
Iout (Max) (A)
Output Power (W)
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC
Topology Buck Boost- Integrated Switch Linear Regulator Linear Regulator Buck Boost- Integrated Switch Buck Boost- Integrated Switch Buck Boost- Integrated Switch Buck Boost- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT357.PDF (2468 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBX5.PDF (750 KB)

Detailed overview of design layout for component placement

TIDMBX4.PDF (167 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBX7.ZIP (4206 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGH7.ZIP (4296 KB)

Design file that contains information on physical board layer of design PCB

TIDMBX6.PDF (2344 KB)

PCB layer plot file used for generating PCB design layout

TIDMBX3.PDF (640 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC2G08-Q1Automotive, 2-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength AND gate

Data sheet: PDF | HTML
OR gates

SN74LVC1G32-Q1Automotive, 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength OR gate

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3808-Q1Automotive, low-quiescent current programmable-delay supervisor

Data sheet: PDF | HTML
DC/DC converters

TPS628501-Q1Automotive 2.7V-to-6V 1A step-down converter in SOT-583 package

Data sheet: PDF | HTML
DC/DC converters

TPS62871-Q1Automotive, 2.7V to 6V input, 9A stackable synchronous buck converter

Data sheet: PDF | HTML
DC/DC converters

LM61480-Q1Automotive 8A buck converter optimized for power density and low EMI

Data sheet: PDF | HTML
DC/DC converters

TPS628502-Q12.7-V to 6-V, 2-A automotive step-down converter in SOT583 package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP5912-Q1Automotive, 500-mA low-noise low-IQ low-dropout voltage regulator with reverse current protection

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q13.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS745-Q1Automotive 500-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with power good

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Sitara™ MPU Discrete Automotive Power Reference Design PDF | HTML Nov 15, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos