PMP23224

220-W active-clamp flyback battery charger reference design

PMP23224

Design files

Overview

This reference design is a 220-W, active clamp flyback battery charger design with power factor correction (PFC) front end. This design takes a universal AC input of 90 V to 264 V and charges a battery with a VOUT range of 6-V to 22-V.

Features
  • Universal Input
  • Power factor correction (PFC) front end
  • High efficiency and low power loss
  • Class B conducted EMI passed
  • Separate CC and CV loops to set the charge current and battery voltage
  • Passive cooling only with no fan needed
Output voltage options PMP23224.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 22
Iout (Max) (A) 10
Output Power (W) 220
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT327.PDF (1895 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBK7.PDF (358 KB)

Detailed overview of design layout for component placement

TIDMBK6.PDF (169 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBK9.ZIP (1891 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGF0.ZIP (2042 KB)

Design file that contains information on physical board layer of design PCB

TIDMBK8.PDF (1365 KB)

PCB layer plot file used for generating PCB design layout

TIDMBK5.PDF (501 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24612High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC280566-pin high performance CRM/DCM PFC controller

Data sheet: PDF | HTML
AC/DC controllers

UCC28782High-density flyback controller for active-clamp (ACF) and zero-voltage switching (ZVS) topologies

Data sheet: PDF | HTML
Comparators

TLV7011Low power, small size comparator with push-pull output

Data sheet: PDF | HTML
General-purpose op amps

TL103WADual, 32-V, 900-kHz, 3-mV offset voltage operational amplifier with internal reference

Data sheet: PDF | HTML
Isolated gate drivers

UCC535010A/10A single-channel isolated gate driver w/ miller clamp/ split outputs, 8V/12V UVLO

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Universal Input, 220-W PFC, Active-Clamp, Flyback Battery Charger Ref. Design PDF | HTML May 31, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos