PMP23200

100W, 5V output hard-switched full-bridge converter reference design for 100kRad applications

PMP23200

Design files

Overview

This reference design uses the TPS7H5001-SP pulse-width modulation (PWM) controller and three TPS7H6003-SP half-bridge drivers to contruct a hard-switched full-bridge converter that takes an input ranging from 22V to 36V and generates an isolated 5V output capable of 100W loading. The controller, driver and power FETs are selected to meet geostationary orbit (GEO) class radiation performance. Synchronous rectifiers on the secondary increase efficiency and improve thermal performance compared to conventional diode rectifiers.

Features
  • GEO class radiation performance
  • GaN FETs on primary and secondary side to increase efficiency
  • Secondary-side controller for faster control loop
  • <1% ripple on output
  • 3.5 inch x 5 inch PCB
Output voltage options PMP23200.1
Vin (Min) (V) 22
Vin (Max) (V) 36
Vout (Nom) (V) 5
Iout (Max) (A) 20
Output Power (W) 100
Isolated/Non-Isolated Isolated
Input Type DC
Topology Full Bridge- Hard Switched
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT372.PDF (1815 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMC96.PDF (446 KB)

Detailed overview of design layout for component placement

TIDMC95.PDF (322 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC98.ZIP (2961 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGK1.ZIP (1267 KB)

Design file that contains information on physical board layer of design PCB

TIDMC97.PDF (1887 KB)

PCB layer plot file used for generating PCB design layout

TIDMC94.PDF (529 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

TPS7H5001-SPRadiation-hardened, QML-P and QML-V, 2MHz dual-output PWM controller with synchronous rectification

Data sheet: PDF | HTML
Half-bridge drivers

TPS7H6003-SPRadiation-hardened, QML-V, 200V half-bridge GaN gate driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report 100-W, 5-V Output Hard-Switched Full-Bridge Conv. RefDes for 100-kRad Apps PDF | HTML Dec 7, 2023
Technical article Don’t switch the hard way; achieve ZVS with a PWM full bridge PDF | HTML Jul 24, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos