PMP23194

Three-output reference design for automotive ADAS including power for main processor and cameras

PMP23194

Design files

Overview

This reference design provides power for automotive Advanced Driver-Assistance Systems (ADAS) to power cameras (8 V), Controller Area Network (CAN) communications (5 V) and main processor (3.3 V). Operation is over the full automotive range including battery voltage surges to 34 V and dips to 6 V due to cold cranking. The design is low noise to meet the stringent CISPR 25 Class 5 emissions requirements and include an input filter. The board is designed for ease of test providing jumpers to disable each output and an on-board dynamic load for the high current of 3.3-V output. The test report includes operational data on each output and conducted emissions scans for the complete design against CISPR 25 Class 5.

Features
  • Three output automotive ADAS power supply using one controller
  • Operation over the full automotive battery range including cold cranking and surges
  • Provides power for main processor, CAN communications and cameras
  • Designed for low emissions and includes input filter to meet stringent CISPR 25 Class 5 requirements
  • Tested for both performance and emissions against CISPR 25
Output voltage options PMP23194.1 PMP23194.2 PMP23194.3
Vin (Min) (V) 6 6 6
Vin (Max) (V) 34 34 34
Vout (Nom) (V) 8 5 3.3
Iout (Max) (A) .6 .12 6.7
Output Power (W) 4.8 .6 22.11
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Sepic- CCM Buck- Synchronous Buck- Synchronous
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT279.PDF (2585 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMB25.PDF (635 KB)

Detailed overview of design layout for component placement

TIDMB24.PDF (386 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMB27.ZIP (1857 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGB5.ZIP (4332 KB)

Design file that contains information on physical board layer of design PCB

TIDMB26.PDF (2606 KB)

PCB layer plot file used for generating PCB design layout

TIDMB23.PDF (494 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

LM5127-Q142V wide-Vin triple buck and boost controller for automotive applications

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 3-Output Ref.Des. f/ Automotive ADAS Including Power f/ Main Processor & Cameras PDF | HTML Oct 31, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.