PMP23123

Isolated active clamp-forward converter (19-V, 4-A to 40-V, 2.5-A) reference design

PMP23123

Design files

Overview

This reference design uses an active clamp-forward converter for an 18-V to 36-V DC input to isolated output adjustable from 19 V, 4 A to 40 V and 2.5 A. UCC2897A PWM controller provides the control for the active clamp-forward converter.

Features
  • Nominal 24-V DC input for industrial applications
  • Adjustable output from 19 V to 40 V
  • 88% efficiency at 19-V and 4 A
  • 91% efficiency at 40 V and 2.5 A
Output voltage options PMP23123.1 PMP23123.2
Vin (Min) (V) 18 18
Vin (Max) (V) 36 36
Vout (Nom) (V) 40 19
Iout (Max) (A) 2.5 4
Output Power (W) 100 76
Isolated/Non-Isolated Isolated Isolated
Input Type DC DC
Topology Forward- Active Clamp Forward- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT287.PDF (3829 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAS8.PDF (300 KB)

Detailed overview of design layout for component placement

TIDMAS7.PDF (399 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAT0.ZIP (1681 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG96.ZIP (1598 KB)

Design file that contains information on physical board layer of design PCB

TIDMAS9.PDF (1194 KB)

PCB layer plot file used for generating PCB design layout

TIDMAS6.PDF (390 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
General-purpose op amps

OPA2170Dual, 36-V, 1.2-MHz, low-power operational amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
Low-side drivers

UCC275194A/4A single-channel gate driver with 5V UVLO, enable and CMOS input

Data sheet: PDF | HTML
MOSFETs

CSD19532Q5B100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.9 mOhm

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Isolated Active Clamp Forward Converter (19-V, 4-A to 40-V, 2.5-A ) Ref. Des. PDF | HTML Aug 18, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos