PMP22495

PMP22495

Design files

Overview

This reference design uses the UCC2897A active clamp forward controller to convert 176-VAC to 264-VAC input to a 24-VDC output with a max power of 150 W. The UCC5304 isolated gate driver is used to drive the high-voltage clamp FET. The design achieves > 92% efficiency with diode rectification. Secondary-side current sense provides precise overcurrent protection through a constant current regulation loop. The design passes CISPR 32 conducted emissions testing.

Features
  • >92% efficiency with diode rectification
  • Isolated gate driver allows use of high-voltage active clamp NFET
  • Precise secondary side overcurrent protection
  • Tested for CISPR 32 Class B conducted emissions
Output voltage options PMP22495.1
Vin (Min) (V) 176
Vin (Max) (V) 264
Vout (Nom) (V) 24
Iout (Max) (A) 6.25
Output Power (W) 150
Isolated/Non-Isolated Isolated
Input Type AC
Topology Forward- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT219.PDF (911 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMBE0.PDF (241 KB)

Detailed overview of design layout for component placement

TIDMBD9.PDF (160 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMBE2.ZIP (1909 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGD7.ZIP (831 KB)

Design file that contains information on physical board layer of design PCB

TIDMBE1.PDF (910 KB)

PCB layer plot file used for generating PCB design layout

TIDMBD8.PDF (303 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC2897A — 110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
General-purpose op amps

TL103WA — Dual, 32-V, 900-kHz, 3-mV offset voltage operational amplifier with internal reference

Data sheet: PDF | HTML
Isolated gate drivers

UCC5304 — 4A/6A single-channel reinforced isolated gate driver

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 176–264 VAC Input, 24-V, 150-W Active Clamp Forward Reference Design PDF | HTML Feb 16, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos