PMP22416

PMP22416

Design files

Overview

This reference design is a USB Type-C® dual-output buck with 65-W output power and 98.8% efficiency. The design uses two LM61460 buck converters to step down a 21-V input and includes a 5-V bias voltage input to maximize efficiency. The USB Type-C design offers dual-output voltages of 5 V, 9 V, 15 V, 20 V and was tested using the PMP22426 daughter card. PMP22426 uses the TPS25740B, USB Type-C power delivery controller, to control each output seperately. 

Features
  • Two buck converters for dual-port USB Type-C power delivery
  • 98.8% maximum efficiency at 20-V output
  • Includes a socket for custom USB power delivery control cards
  • Compact, single-side PCB
Output voltage options PMP22416.1 PMP22416.2
Vin (Min) (V) 20.5 20.5
Vin (Max) (V) 21.5 21.5
Vout (Nom) (V) 20 20
Iout (Max) (A) 3 3
Output Power (W) 60 60
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT199A.PDF (2522 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM781A.PDF (292 KB)

Detailed overview of design layout for component placement

TIDM780B.PDF (156 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM783B.ZIP (1338 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFZ0A.ZIP (698 KB)

Design file that contains information on physical board layer of design PCB

TIDM782A.PDF (1094 KB)

PCB layer plot file used for generating PCB design layout

TIDM779B.PDF (379 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM61460 — 3-V to 36-V, 6-A, Low-EMI synchronous step-down converter

Data sheet: PDF | HTML
ESD protection diodes

TPD1E05U06 — 0.5-pF, 5.5-V, ±12-kV ESD protection diode in 0402 package for High Speed Interfaces

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report USB Type-C Dual-Buck Reference Design (Rev. A) PDF | HTML Dec 20, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos