PMP22405

Dual-phase 320W multi-cell battery charger reference design with hybrid switching FETs

PMP22405

Design files

Overview

This battery charger is designed for a 40V, 320W notebook PC, featuring the BQ25770G quasi-dualphase buck-boost battery charge controller. This reference design delivers 320W with 98% peak efficiency, and spreads out the heat across two parallel half bridges and inductors. Gallium nitride (GaN) field effect transistors (FETs) are chosen as the high-side FETs for high efficiency, and silicon FETs are chosen as the low-side FETs for low cost. This hybrid-FET reference design is cost-effective and highly-efficient for high-power multicell battery chargers.

Features
  • High-power 40V input and 320W
  • High efficiency of 98%
  • Cost-effective hybrid GaN and Silicon FETs
  • Excellent thermal performance
  • Supports 2 to 5-cell battery
  • Extended power range (EPR) USB Type-C® power delivery (PD) compliance
Output voltage options PMP22405.1
Vin (Min) (V) 3.5
Vin (Max) (V) 40
Vout (Nom) (V) 20
Iout (Max) (A) 16
Output Power (W) 320
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT406.PDF (1322 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMD49.PDF (381 KB)

Detailed overview of design layout for component placement

TIDMD51.PDF (216 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMD50.ZIP (4240 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGQ4.ZIP (877 KB)

Design file that contains information on physical board layer of design PCB

TIDMD48.PDF (1106 KB)

PCB layer plot file used for generating PCB design layout

TIDMD47.PDF (417 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25770GI²C, 2-cell to 5-cell, NVDC dual-phase buck-boost battery charge controller for GAN HEMT

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 320W, Dual-Phase, Multicell Battery Charger Reference Design With Hybrid Switching FETs PDF | HTML Jul 18, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos