PMP22322

65-W USB Type-C® ZVS-flyback reference design

PMP22322

Design files

Overview

This reference design is a low-cost, high-density USB adapter that uses the UCC28782 active-clamp flyback controller and UCC5304 isolated driver in a ZVS-flyback topology. The maximum power rating is 65 W at 20-V output but is adjustable for 20-V/15-V/9-V/5-V output voltages and 3 A. This design reaches a peak efficiency of 93.4%. The average efficiency and standby power levels are designed to meet DoE level VI and CoC Tier 2 limits. The compact design has dimensions of 44 mm by 54 mm by 20mm (48cc open frame).

Features
  • Compact size of 44 mm by 54mm by 20 mm (48 cc open frame)
  • High efficiency, 93.4% peak
  • EMI data provided in test report, below CISPR32 limits
  • Supports variable output voltage 5 V to 20 V
  • Designed to meet efficiency and standby requirements of DoE Level VI and CoC Tier 2
Output voltage options PMP22322.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 20
Iout (Max) (A) 3.25
Output Power (W) 65
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDM877.PDF (287 KB)

Detailed overview of design layout for component placement

TIDM876A.PDF (377 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM878A.ZIP (2131 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG10.ZIP (615 KB)

Design file that contains information on physical board layer of design PCB

TIDM875A.PDF (363 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7B4250-Q1Automotive 50-mA, off-battery (40-V), adjustable voltage-tracking low-dropout voltage regulator

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML
Isolated gate drivers

UCC53045kVrms, 4A/6A single-channel isolated gate driver w/ 5V UVLO

Data sheet: PDF | HTML
AC/DC controllers

UCC28782High-density flyback controller for active-clamp (ACF) and zero-voltage switching (ZVS) topologies

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide 65-W USB Type-C® ZVS-Flyback Reference Design (Rev. A) PDF | HTML Jul 6, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos