PMP22288

PMP22288

Design files

Overview

This reference design uses the UCC28730-Q1 flyback controller to produce an isolated 15-V output. The design is capable of 0.33 A from 40-V to 250-VDC input and 1 A from 250-V to 550-VDC input. This power reference design is applicable for an inverter bias supply application and is automotive-qualified.

Features
  • Wide 40-V to 550-V input voltage range
  • Isolated 15-V output with 1-A maximum current
  • Peak efficiency of 86%
  • Automotive-qualified
Output voltage options PMP22288.1
Vin (Min) (V) 40
Vin (Max) (V) 550
Vout (Nom) (V) 15
Iout (Max) (A) 1
Output Power (W) 15
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- DCM
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT168.PDF (1076 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM514.PDF (114 KB)

Detailed overview of design layout for component placement

TIDM513C.PDF (155 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM516B.ZIP (758 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFT1C.ZIP (625 KB)

Design file that contains information on physical board layer of design PCB

TIDM515A.ZIP (11490 KB)

PCB layer plot file used for generating PCB design layout

TIDM512D.PDF (211 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28730-Q1Zero-power standby PSR flyback controller for automotive

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 15-W Flyback Reference Design for Automotive Inverter Power Mar 26, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos