PMP22088

PMP22088

Design files

Overview

This reference design is a control card for an LLC converter and integrates all of the essential functions for controlling an LLC converter, including the HV start-up, X-capacitor discharge and the drivers for the power FETs. By employing the advanced burst mode, it can also help the LLC converter achieve ultra-low standby power even with PFC on. This design is flexible to evaluate and is suitable for any power rating of an LLC power board. It is easy to set up a bench test with an existing power stage with simple connections. 

Features
  • Single-chip solution with essential functions for LLC
  • Integrated HV startup and driver
  • Best-in-class load and line transition response
  • Low standby power consumption
  • X-cap discharge
Output voltage options PMP22088.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 24
Iout (Max) (A) 14
Output Power (W) 336
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- PFC^Half Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT114.PDF (1064 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZY4.PDF (169 KB)

Detailed overview of design layout for component placement

TIDRZY3.PDF (94 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZY6.ZIP (1653 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFI9.ZIP (483 KB)

Design file that contains information on physical board layer of design PCB

TIDRZY5.PDF (343 KB)

PCB layer plot file used for generating PCB design layout

TIDRZY2.PDF (105 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC256404LLC resonant controller with ultra-low power, ultra-quiet standby operation and high voltage startup

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report LLC Resonant Converter Control Card Reference Design Jun 26, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos