PMP22063

Automotive cluster and display power reference design with warm/cold-crank capability

PMP22063

Design files

Overview

This reference design provides the system rails for automotive HUD, center information display, cluster display, or other automotive displays. A 3.3-V bus is generated by an off-battery buck converter. A boost converter provides 3.3-V to 5-V conversion and a buck provides 1.8 V from the 3.3-V rail. Display panel, CAN bus, microcontroller (MCU), FPD-Link, touch controller and switch packs are all examples of what can be driven by the power rails in this design. EMI filtering and reverse battery protection are included.

Features
  • Hardware tested automotive infotainment display unit power tree passing CISPR 25 conducted EMI limits
  • All switching converters operating above 2 MHz to avoid AM band
  • High light-load efficiency to reduce standby current consumption
  • Less than 25°C temperature rise under full load current conditions for all switching converters
  • Stable converter operation with over 45° phase margin and over 10-dB gain margin
Output voltage options PMP22063.1 PMP22063.2 PMP22063.3
Vin (Min) (V) 6 3 3
Vin (Max) (V) 36 3.5 3.5
Vout (Nom) (V) 3.3 5 1.8
Iout (Max) (A) 1.5 .25 1.27
Output Power (W) 4.95 1.25 2.286
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck- Synchronous Linear Regulator Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT138.PDF (4673 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM201.PDF (116 KB)

Detailed overview of design layout for component placement

TIDM200.PDF (58 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM203.ZIP (704 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFM5.ZIP (1476 KB)

Design file that contains information on physical board layer of design PCB

TIDM202.PDF (824 KB)

PCB layer plot file used for generating PCB design layout

TIDM199.PDF (280 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS61240-Q12.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC converters

LM63615-Q13.5-V to 36-V, 1.5-A step-down voltage converter with spread spectrum

Data sheet: PDF | HTML
DC/DC converters

TPS62812M2.75-V to 6-V, 2-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature

Data sheet: PDF | HTML
DC/DC converters

TPS62812-Q1Automotive 2.75-V to 6-V, 2-A step-down converter in a 2mm x 3mm wettable-flanks QFN package

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q13.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive Cluster and Display Power Reference Design Sep 25, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos