PMP21867

12-V / 100-A negative-to-positive synchronous buck-boost reference design for power amplifiers

PMP21867

Design files

Overview

This reference design is a negative-to-positive synchronous buck-boost converter for power amplifier applications. The circuit is powered from the nominal -48-V system source to provide an output voltage of +12 V at 100 A. The design uses two dual synchronous boost controllers for 4-phase operation at a switching frequency of 100 kHz. Output voltage adjustment to +14.5 V is jumper selectable. 1- through 4-phase operation is also jumper selectable.

Features
  • Non-isolated inverting solution for higher power
  • Excellent phase current sharing for balanced thermal performance
  • Jumper selectable phase control
  • Mounting option for bottom-side heat sink
  • Jumper selectable output voltage control
Output voltage options PMP21867.1
Vin (Min) (V) -36
Vin (Max) (V) -60
Vout (Nom) (V) 12
Iout (Max) (A) 100
Output Power (W) 1200
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- Synchronous
Communications equipment
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT132.PDF (2946 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM163.PDF (313 KB)

Detailed overview of design layout for component placement

TIDM162.PDF (108 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM165.ZIP (2513 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFL9.ZIP (898 KB)

Design file that contains information on physical board layer of design PCB

TIDM164.PDF (3459 KB)

PCB layer plot file used for generating PCB design layout

TIDM161.PDF (691 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM50187.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Shunt voltage references

LM4040-N100-ppm/°C precision micropower shunt voltage reference

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
DC/DC controllers

LM5170-Q1Multiphase bidirectional current controller, AEC-Q100 qualified

Data sheet: PDF | HTML
Temperature switches

LM26LV±3°C 1.6V-5.5V Capable, factory preset trip point temperature switch with analog outpu

Data sheet: PDF | HTML
General-purpose op amps

LM8261Single 30-V 21-MHz operational amplifier

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 12-V / 100-A Negative-to-Positive Synchronous Buck-Boost Reference Design Sep 10, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos