PMP21683

48-V/550-W resonant converter reference design

PMP21683

Design files

Overview

This resonant converter reference design takes a 380-V to 420-V DC input and generates a 48-V up to 550-W output. With the UCC256302 driver-integrated resonant converter controller and UCC24624, a two-channel synchronous rectifier (SR) driver, this design can achieve 97.95% peak efficiency.

Features
  • 110-kHz resonant frequency
  • 400-V to 48-V/550-W conversion
  • 97.95% efficiency at 380-V input
  • 3.45" x 4.95" x 1.4" board dimension
Output voltage options PMP21683.1
Vin (Min) (V) 380
Vin (Max) (V) 420
Vout (Nom) (V) 48
Iout (Max) (A) 11.5
Output Power (W) 552
Isolated/Non-Isolated Isolated
Input Type DC
Topology Half Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT105.PDF (4806 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZL8.PDF (233 KB)

Detailed overview of design layout for component placement

TIDRZL7.PDF (105 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZM0.ZIP (1005 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFF9.ZIP (1646 KB)

Design file that contains information on physical board layer of design PCB

TIDRZL9.PDF (818 KB)

PCB layer plot file used for generating PCB design layout

TIDRZL6.PDF (215 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shunt voltage references

TLVH431A1% low-voltage wide-operating current adjustable precision shunt regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
AC/DC controllers

UCC256302LLC resonant controller with high voltage start up enabling low standby power

Data sheet: PDF
AC/DC controllers

UCC24624High-frequency, dual synchronous rectifier controller for LLC converters

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 48-V/550-W Resonant Converter Reference Design Apr 26, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos