PMP21669

PMP21669

Design files

Overview

This reference design implements an automotive power supply solution for use in analog gauge clusters, hybrid clusters and cluster display systems. It provides 5 volt, 3.3 volt and 1.2 volt outputs suitable for powering all subsystems within an automotive instrument cluster, a cluster display, or an automotive remote touch display.

Features
  • Automotive power system reference design
  • EMI meets CISPR25 class 5 requirements
  • Reverse polarity protection
  • Three output voltages: 5 volts, 3.3 volts, 1.2 volts
Output voltage options PMP21669.1 PMP21669.2 PMP21669.3
Vin (Min) (V) 6 2.75 2.75
Vin (Max) (V) 40 6 6
Vout (Nom) (V) 5 3.3 1.2
Iout (Max) (A) 1 .5 .5
Output Power (W) 5 1.65 .6
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck- Integrated Switch Buck- Integrated Switch Buck- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT041.PDF (4579 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZ37.PDF (200 KB)

Detailed overview of design layout for component placement

TIDRZ36.PDF (104 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ39.ZIP (1388 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFB4.ZIP (2688 KB)

Design file that contains information on physical board layer of design PCB

TIDRZ38.PDF (1121 KB)

PCB layer plot file used for generating PCB design layout

TIDRZ35.PDF (353 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM53635-Q1 — 3.5-A, 36-V synchronous, 2.1-MHz, automotive step-down DC-DC converter

Data sheet: PDF | HTML
DC/DC converters

TPS62810-Q1 — Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package

Data sheet: PDF | HTML
DC/DC converters

TPS62810M — 2.75-V to 6-V, 4-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Automotive instrument cluster power reference design with three outputs Feb 27, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos