PMP21629

40-V to 80-V adjustable output voltage boost reference design for LIDAR applications

PMP21629

Design files

Overview

This reference design utilizes a non-synchronous boost controller to provide an adjustable output of between 40 V and 80 V capable of delivering a maximum of 100 mA of current to the load. This is an automotive design intended to power various applications such as LiDAR systems, which require an adjustable voltage supply.

Features
  • Easy to configure adjustable output
  • High power density
  • Wide output range with stable loop response
  • Low BOM cost
Output voltage options PMP21629.1 PMP21629.2
Vin (Min) (V) 6 6
Vin (Max) (V) 27 27
Vout (Nom) (V) 40 80
Iout (Max) (A) .1 .1
Output Power (W) 4 8
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Boost- Non Sync Boost- Non Sync
Automotive
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT153.PDF (3871 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDM412.PDF (150 KB)

Detailed overview of design layout for component placement

TIDM411.PDF (134 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM414.ZIP (517 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFQ9.ZIP (495 KB)

Design file that contains information on physical board layer of design PCB

TIDM413.PDF (509 KB)

PCB layer plot file used for generating PCB design layout

TIDM410.PDF (195 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM51551-Q12.2-MHz wide VIN, 1.5-A MOSFET driver, non-synchronous boost controller, hiccup mode protection

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC121S101-Q112-Bit Micro Power, RRO Digital-to-Analog Converter

Data sheet: PDF | HTML
Series voltage references

LM41201.2-V & adjustable, 0.2% 50-ppm/°C drift precision series voltage reference with enable pin

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 40-V to 80-V Adjustable Output Voltage Boost Reference Design for LiDAR Apps Jan 7, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos