PMP21619

Dual-phase compact reference design for 2.7 V 60 A for telecommunications

PMP21619

Design files

Overview

This reference design uses only 2 ICs in a stacked configuration to provide 2.7 V at 60 A in a compact form factor. Both an all ceramics output capacitors version and a low ESR polymer output capacitors version were demonstrated to meet requirement of less than 3% undershoot for a step load from 2 A to 60 A in less than 1 microsecond. Internal compensation simplifies the design process. Design includes on-board high speed dynamic load tester, output ripple probe interface and test points for a stability analyzer.

Features
  • 2.7 V at 60 A with only two 5-mm by 7-mm ICs
  • Meets less than 3% voltage undershoot for step load from 2 A to 60 A in under 1 microsecond
  • Verified to meet this performance with either all ceramic out capacitors or with polymer output capacitors
  • Rich test interface, including on-board, high speed dynamic load
Output voltage options PMP21619.1
Vin (Min) (V) 10
Vin (Max) (V) 14
Vout (Nom) (V) 2.7
Iout (Max) (A) 60
Output Power (W) 162
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Multiphase
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT089.PDF (3508 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYZ8.PDF (281 KB)

Detailed overview of design layout for component placement

TIDRYZ7.PDF (78 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZ00.ZIP (1212 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFA5.ZIP (693 KB)

Design file that contains information on physical board layer of design PCB

TIDRYZ9.PDF (2428 KB)

PCB layer plot file used for generating PCB design layout

TIDRYZ6.PDF (336 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS543C204-V to 14-V, 40-A synchronous SWIFT™ buck converter with adaptive internal compensation

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Dual-phase compact reference design for 2.7 V 60 A for telecommunications Feb 6, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos