PMP21618

PMP21618

Design files

Overview

This reference design takes a Universal AC input (85 VAC - 265 VAC) and converts to a 17.5-V isolated output using a PSR flyback topology. It is then followed by a battery charger circuit, which outputs up to 15 V to a lead acid battery. This is a fast-charge design capable of delivering 12 V @ 2.5 A (30 W) to the battery.

Features
  • Universal input (85 VAC - 265 VAC), which can be used to power up the charger worldwide
  • Conducted EMI testing provided
  • Primary side regulated (PSR) flyback topology provides a cost-effective solution
  • Small form factor to fit any mechanical housing of typical battery chargers
Output voltage options PMP21618.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) 2.5
Output Power (W) 30
Isolated/Non-Isolated Isolated
Input Type AC
Topology Buck- Synchronous^Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT097.PDF (3651 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZB5.PDF (116 KB)

Detailed overview of design layout for component placement

TIDRZB4.PDF (59 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZB7.ZIP (2311 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFD2.ZIP (2156 KB)

Design file that contains information on physical board layer of design PCB

TIDRZB6.PDF (756 KB)

PCB layer plot file used for generating PCB design layout

TIDRZB3.PDF (191 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28704 — High-Efficiency Off-Line CV and CC Flyback Controller with Primary-Side Regulation (PSR)

Data sheet: PDF | HTML
Battery charger ICs

BQ24725A — SMBus 1-4 cell Buck battery charge controller with N-Channel power MOSFET selector

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV701 — 150-mA 24-V ultra-low-IQ low-dropout voltage regulator for 3 V and 3.3 V

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Universal input reference design for 12-V lead acid battery charger Mar 13, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos