PMP21582

PMP21582

Design files

Overview

This reference design uses UCC256302 LLC resonant controller to provide US-line AC input to a 30-V, 250-W output and a 13.8-V, 11-W output conversion. The low-profile design has a maximum height of one inch. This design achieves 94 % peak efficiency at 120-VAC input.

Features
  • US-line AC input is narrow enough for a single-stage LLC design that does not require a PFC
  • 94% peak efficiency achieved with non-synchronous rectifier output
  • Low-profile board design for a smaller solution size compared to AC transformer
  • Tight-cross regulation for 30-V DC motor output
  • Integrated resonant inductor allows for smaller BOM count
Output voltage options PMP21582.1 PMP21582.2 PMP21582.3
Vin (Min) (V) 90 90 90
Vin (Max) (V) 264 264 264
Vout (Nom) (V) 30 13.8 3.3
Iout (Max) (A) 8.333 .8 .2
Output Power (W) 249.99 11.04 .66
Isolated/Non-Isolated Isolated Isolated Non-Isolated
Input Type AC AC AC
Topology Half Bridge- LLC Half Bridge- LLC Linear Regulator
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT087.PDF (2418 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRYY8.PDF (329 KB)

Detailed overview of design layout for component placement

TIDRYY7.PDF (162 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYZ0.ZIP (895 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFA3.ZIP (2564 KB)

Design file that contains information on physical board layer of design PCB

TIDRYY9.PDF (1055 KB)

PCB layer plot file used for generating PCB design layout

TIDRYY6.PDF (166 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC256302LLC resonant controller with high voltage start up enabling low standby power

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LM1117800-mA 15-V linear voltage regulator

Data sheet: PDF | HTML
Shunt voltage references

TLVH431A1% low-voltage wide-operating current adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 260 W off-line multiple-output LLC-SRC reference design Feb 4, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos