PMP21479

PMP21479

Design files

Overview

This reference design uses the UCC28780 active clamp flyback controller to generate a 20-V/15-V/9-V/5-V adjustable output voltage. The maximum power rating is 65 W at 20-V output and up to 3 A at all other output voltage settings. This design reaches a peak efficiency of over 93% using silicon FETs, due to zero voltage switching (ZVS) and recaputuring the leakage energy.  The high efficiency enables a small form factor and a high power density.

Features
  • Zero voltage switching (ZVS) provides high efficiency (93.5% peak value)
  • Low, no load power consumption (33 mW)
  • Supports outputs of 5V/3A, 9V/3A, 15V/3A, and 20V/3.25A
  • Conducted emissions (EMI) data provided in test report
  • Small size (48mm x 48mm x 25mm) provides high power density (18W/in^3)
Output voltage options PMP21479.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 20
Iout (Max) (A) 3.25
Output Power (W) 65
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT096A.PDF (12796 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRZB1A.PDF (292 KB)

Detailed overview of design layout for component placement

TIDRZB0A.PDF (344 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM574.ZIP (1549 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFU4.ZIP (1044 KB)

Design file that contains information on physical board layer of design PCB

TIDRZB2A.PDF (1267 KB)

PCB layer plot file used for generating PCB design layout

TIDRZA9A.PDF (287 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24612High-frequency multi-mode synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC287801-MHz High Frequency Active Clamp Flyback Controller

Data sheet: PDF | HTML
Half-bridge drivers

UCC27712700V 1.8A/2.8A half-bridge gate driver with 9V UVLO and interlock

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B4250-Q1Automotive 50-mA, off-battery (40-V), adjustable voltage-tracking low-dropout voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD17575Q330-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 3.2 mOhm

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report 65W Active Clamp Flyback With Si FETs Reference Design for a High Power Density (Rev. A) Apr 29, 2020
Application note Zero-Voltage-Switching Flyback Using UCC28780 Controller and UCC5304 Isolated Sy PDF | HTML Jul 30, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos