PMP21404

PMP21404

Design files

Overview

This single-phase boost converter operates over an input voltage range of 120 V - 350 V and provides a non-isolated output of 221 V / 0.87 A. Input voltages above 221 V are passed through to the output. With an efficiency of greater than 97%, component losses are reduced, which results in lowers operating temperatures and minimal heat sink requirements. 

Features
  • Full load efficiency of 97.8% minimizes component losses
  • Low-loss design lowers component operating temperatures (<60C, Vin = 150 V) which reduces heatsinking requirements
  • Low output ripple voltage of <0.5% reduces or eliminates additional external filtering
Output voltage options PMP21404.1
Vin (Min) (V) 120
Vin (Max) (V) 350
Vout (Nom) (V) 221
Iout (Max) (A) .87
Output Power (W) 192.27
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT055.PDF (2294 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRY94.PDF (1183 KB)

Detailed overview of design layout for component placement

TIDRY93.PDF (97 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRY96.ZIP (15444 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF52.ZIP (484 KB)

Design file that contains information on physical board layer of design PCB

TIDRY95.PDF (469 KB)

PCB layer plot file used for generating PCB design layout

TIDRY92.PDF (107 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM3481-Q12.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified

Data sheet: PDF | HTML
Low-side drivers

UCC27517A-Q1Automotive, 20V VDD, 4A/4A single-channel low-side gate driver with 4V UVLO and dual-input structure

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report High-Efficiency Boost Converter Power Supply Reference Design Dec 19, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos