PMP21098

170W Auxless AC/DC Power Supply Reference Design with 80 PLUS Gold Compatible Performance

PMP21098

Design files

Overview

The PMP21098 reference design uses UCC28056 transition mode PFC controller and UCC25630 enhanced LLC controller with integrated driver to provide 12V/10.8A output (continuous, 14.2A peak) from universal AC input. This design achieves 91.8% peak efficiency at 115VAC input and 93.4% peak efficiency at 230VAC input. The efficiency and power factor numbers also meet both 115V and 230V internal 80 PLUS gold specifications. In addition, the design is able to achieve less than 300mW power consumption at no load without turning off PFC.

Features
  • Universal AC input to 12V/10.8A (continuous), 14.2A (peak)
  • Compact  54mm x 141mm x 30mm board dimension
  • Less than 20% THD with 25% load
  • 93.4% peak efficiency
  • Less than 300mW power consumption with no load
  • Auxilliary power supply not needed to achieve low standby power
Output voltage options PMP21098.1 PMP21098.2
Vin (Min) (V) 90 300
Vin (Max) (V) 264 400
Vout (Nom) (V) 385 12
Iout (Max) (A) .5 14.2
Output Power (W) 192.5 170.4
Isolated/Non-Isolated Non-Isolated Isolated
Input Type AC DC
Topology Boost- PFC Half Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDP6B.PDF (3080 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRT67.PDF (336 KB)

Detailed overview of design layout for component placement

TIDRT66A.PDF (47 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRT69A.ZIP (1550 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDX8.ZIP (2328 KB)

Design file that contains information on physical board layer of design PCB

TIDRT68.PDF (1593 KB)

PCB layer plot file used for generating PCB design layout

TIDRT65A.PDF (371 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24610Secondary side synchronous rectifier controller

Data sheet: PDF | HTML
Temperature switches

TMP300Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor

Data sheet: PDF | HTML
AC/DC controllers

UCC280566-pin high performance CRM/DCM PFC controller

Data sheet: PDF | HTML
Comparators

TL331High Voltage Single Differential Comparator

Data sheet: PDF | HTML
Comparators

TLV3401Single nano power high-voltage comparator with open-drain output

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA18026V, 350kHz current sense amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS71550mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
AC/DC controllers

UCC256304Wide vin LLC resonant controller with high-voltage start up enabling low standby power

Data sheet: PDF | HTML
Shunt voltage references

TLVH431A1% low-voltage wide-operating current adjustable precision shunt regulator

Data sheet: PDF | HTML
MOSFETs

CSD18504Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.6 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP21098 Test Results (Rev. B) Nov 8, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos