PMP20852

3W Isolated Triple Output Flyback Converter Reference Design

PMP20852

Design files

Overview

PMP20852 is an isolated flyback converter reference design with primary-side regulation using the UCC2805 controller IC. There are three independently isolated outputs on the secondary side, each of which use LP2951 linear regulators to provide a well-regulated 16V output on each of the three rails. The design accepts an input voltage of 10Vin to 14Vin (12Vin Nominal) and provides three isolated 16Voutput rails capable of supplying 65mA each of continuous current to the load. The design is built on a 2-layer PCB with 1oz copper on each layer.

Features
  • Independently isolated triple output rails
  • Precision regulated outputs using LDOs
  • Primary-side regulated flyback achieves regulation without the need for an optocoupler
Output voltage options PMP20852.1 PMP20852.2 PMP20852.3
Vin (Min) (V) 10 10 10
Vin (Max) (V) 14 14 14
Vout (Nom) (V) 16 16 16
Iout (Max) (A) .065 .065 .065
Output Power (W) 1.04 1.04 1.04
Isolated/Non-Isolated Isolated Isolated Isolated
Input Type DC DC DC
Topology Flyback- Non Sync Flyback- Non Sync Flyback- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDX2.PDF (2444 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTV3.PDF (144 KB)

Detailed overview of design layout for component placement

TIDRTV2.PDF (34 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTV5.ZIP (569 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE33.ZIP (426 KB)

Design file that contains information on physical board layer of design PCB

TIDRTV4.PDF (658 KB)

PCB layer plot file used for generating PCB design layout

TIDRTV1.PDF (199 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP2951100-mA, 30-V, low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
MOSFETs

CSD18543Q3A60-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9.9 mOhm

Data sheet: PDF | HTML
AC/DC controllers

UCC280512V, 1A low power BICMOS 1MHz current mode PWM with 4.1V/3.6V UVLO and 50% duty cycle, -40C to 12

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20852 Test Results Nov 30, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos