PMP20850

3.3V/15A Active Clamp Forward Reference Design

PMP20850

Design files

Overview

This reference design is a 50W active clamp forward converter with synchronous rectification on the secondary side. The design provides an isolated, 3.3V/15A output from a standard telecom -36V to -72V input at >91% efficiency. PMP20850 utilizes a self driven, synchronous rectifier which requires no secondary gate driver which minimizes cost and improves efficiency. This device also features programmable dead-time, which is fine tuned to maximize efficiency of the design. Output voltage regulation is based on current mode control, simplifying loop compensation. PMP20850 features a catalog transformer, minimizing the cost of magnetics in the design.

Features
  • >90% efficiency with 15A load across full input voltage range
  • Self driven synchronous rectifier eliminates need for secondary gate drivers
  • Catalog transformer minimizes cost of magnetics
Output voltage options PMP20850.1
Vin (Min) (V) -72
Vin (Max) (V) -36
Vout (Nom) (V) 3.3
Iout (Max) (A) 15
Output Power (W) 49.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDA9.PDF (1929 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRRF1.PDF (114 KB)

Detailed overview of design layout for component placement

TIDRRF0.PDF (66 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRF3.ZIP (1154 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDJ7.ZIP (388 KB)

Design file that contains information on physical board layer of design PCB

TIDRRF2.PDF (542 KB)

PCB layer plot file used for generating PCB design layout

TIDRRE9.PDF (128 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML
AC/DC controllers

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
MOSFETs

CSD16414Q525-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.6 mOhm

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20850 Test Results Jun 19, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos