PMP20807

Compact 27W USB Type C Power Delivery Reference Design

PMP20807

Design files

Overview

The PMP20807 reference design is a USB Type C power delivery solution configurable for 5V or 9V output. This compact reference design has a total solution size of 44mm x 18mm x 7.8mm. The low quiescent current capability of LMS3635A and TPS25740A  minimizes the amount of necessary input power; the design consumes less than 1mW when in standby mode. PMP20807 features >93% efficiency for 5V configuration and >95% efficiency for 9V configuration. 

Features
  • Small solution size:  44mm x 18mm x 7.8mm
  • >93% efficiency for 5V output, >95% efficiency for 9V output
  • <1mW of input power when in standby mode
  • Overcurrent protection
Output voltage options PMP20807.1
Vin (Min) (V) 9.5
Vin (Max) (V) 30
Vout (Nom) (V) 9
Iout (Max) (A) 3
Output Power (W) 27
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDB1.PDF (2564 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRRG7.PDF (150 KB)

Detailed overview of design layout for component placement

TIDRRG6.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRG9.ZIP (2523 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDK2.ZIP (525 KB)

Design file that contains information on physical board layer of design PCB

TIDRRG8.PDF (650 KB)

PCB layer plot file used for generating PCB design layout

TIDRRG5.PDF (128 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMS3635-Q13.5-A, 36-V synchronous, 400-kHz, step-down converter

Data sheet: PDF | HTML
MOSFETs

CSD17575Q330-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 3.2 mOhm

Data sheet: PDF | HTML
USB-C Power Delivery controllers

TPS25740ATPS25740A USB Type-C™ Rev 1.2 and USB PD 2.0 Source Controller (5V/9V/15V)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20807 Test Results Jun 20, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos