PMP20774

60W USB Type C Car Charger Reference Design

PMP20774

Design files

Overview

The PMP20774 reference design is a universal USB Type C Charger utilizing the LM5175 DCDC and TPS25740B PD controller for aftermarket car charger applications. This design has a minimum operating input voltage of 6V and a maximum input voltage of 40V. The design is capable of sourcing 3A continuous current at 5Vout, 9Vout, 15Vout and 20Vout. Switching frequency is set to 350kHz. Waveforms were taken at 12V and 24V input.

Features
  • 6V to 40V in, output 5V @ 3A, 9V @ 3A, 20V @ 3A
  • Achieving efficiency of 90% across entire operation range, 95% peak efficiency
  • Compact size, slim form factor
  • Solution size: 57mm x 19mm
  • No firmware needed, PD controller TPS25740
Output voltage options PMP20774.1 PMP20774.2 PMP20774.3 PMP20774.4
Vin (Min) (V) 6 6 6 6
Vin (Max) (V) 40 40 40 40
Vout (Nom) (V) 5 9 15 20
Iout (Max) (A) 3 3 3 3
Output Power (W) 15 27 45 60
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC
Topology Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch Buck Boost- 4 Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDF2A.PDF (2061 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRRZ2.PDF (164 KB)

Detailed overview of design layout for component placement

TIDRRZ1.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRRZ4.ZIP (638 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDO4.ZIP (565 KB)

Design file that contains information on physical board layer of design PCB

TIDRRZ3.PDF (1097 KB)

PCB layer plot file used for generating PCB design layout

TIDRRZ0.PDF (221 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC controllers

LM517542V Wide Vin 4-Switch Synchronous Buck-Boost Controller

Data sheet: PDF | HTML
MOSFETs

CSD17579Q3A30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 14.2 mOhm

Data sheet: PDF | HTML
USB Type-C & USB Power Delivery ICs

TPS25740BUSB Type-C™ and USB PD Source Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20774 Test Results (Rev. A) Aug 10, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.