PMP20742

36V-60V Input 12V/5A Highly Efficient Active Clamp Forward Reference Design

PMP20742

Design files

Overview

The PMP20742 reference design provides 12V at 5A (60W) from a 36V-60Vdc input with over 94% efficiency. This design uses the UCC2897A active clamp controller along with synchronous rectifiers to achieve very high efficiency.  Typical applications include Power Over Ethernet, Telecom, and Server systems.

Features
  • High efficiency, over 94%
  • Low profile, 11.43 mm (0.45") maximum height
  • Self-driven synchronous rectifiers reduce cost and complexity
Output voltage options PMP20742.1
Vin (Min) (V) 36
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 5
Output Power (W) 60
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCZ1.PDF (2667 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRQ66.PDF (243 KB)

Detailed overview of design layout for component placement

TIDRQ65.PDF (72 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQ68.ZIP (744 KB)

Files used for 3D models or 2D drawings of IC components

TIDRQ67.PDF (991 KB)

PCB layer plot file used for generating PCB design layout

TIDRQ64.PDF (327 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
Low-side drivers

UCC2751120V VDD, 4A/8A single-channel low-side gate driver with 4V UVLO and split outputs

Data sheet: PDF | HTML
MOSFETs

CSD18537NQ5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 13 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20742 Test Results Mar 1, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos