PMP20657

PMP20657

Design files

Overview

The PMP20657 reference design is a compact, efficient unidirectional 48V to 12V @ 400W power converter. The design is pseudo-isolated to protect 12V loads. The phase-shifted full-bridge topology achieves over 95% peak efficiency. Light-load mode enables <100mW standby power with full regulation on 12V. 300kHz/600kHz switching frequency provides a small solution size.

Features
  • <100mW no-load power consumption designed for automotive 48V battery
  • Synchronous rectification and adaptive delays for high peak efficiency
  • 300kHz/600kHz switching frequency for 2.5" x 3.5" powertrain
  • Pseudo-isolation to protect 12V loads
  • Low-cost, all ceramic output capacitor solution
Output voltage options PMP20657.1
Vin (Min) (V) 36
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 33.33
Output Power (W) 399.96
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Full Bridge- Phase Shifted
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDU9.PDF (1503 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTI3.PDF (224 KB)

Detailed overview of design layout for component placement

TIDRTI2.PDF (65 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTI5.ZIP (737 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE06.ZIP (1444 KB)

Design file that contains information on physical board layer of design PCB

TIDRTI4.PDF (1047 KB)

PCB layer plot file used for generating PCB design layout

TIDRTI1.PDF (217 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28951-Q1Automotive green phase-shifted full-bridge controller with SR control for wide input voltage range

Data sheet: PDF | HTML
Half-bridge drivers

UCC27212A-Q1Automotive, 120V 3.7A/4.5A half-bridge gate driver with 6V UVLO

Data sheet: PDF | HTML
Low-side drivers

UCC27511A-Q1Automotive, 20V VDD, 4A/8A single-channel low-side gate driver with 4V UVLO and split outputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20657 Test Results Nov 17, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos