PMP20550

Automotive Input SEPIC Power Supply Reference Design with Two Isolated Rails

PMP20550

Design files

Overview

The PMP20550 is a simple design using a SEPIC to produce 3 power rails in which 2 of those are isolated from the input supply. This design is made entirely with automotive qualified IC's and magnetics. The PMP20550 reference design has been designed with optional components to allow the user to adjust output voltage precision as desired.

Features
  • 7 to 16 VDC Input, 5V output at 0.5A, isolated 5V output at 0.2A, isolated 12V output at 0.1A
  • Isolated outputs
  • Utilizes all automotive qualified ICs and magnetics
  • Test report available
Output voltage options PMP20550.1 PMP20550.2 PMP20550.3
Vin (Min) (V) 7 7 7
Vin (Max) (V) 16 16 16
Vout (Nom) (V) 5 12 5
Iout (Max) (A) .2 .1 .2
Output Power (W) 1 1.2 1
Isolated/Non-Isolated Non-Isolated Isolated Isolated
Input Type DC DC DC
Topology Sepic- Integrated Switch Sepic- Integrated Switch Sepic- Integrated Switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCW4A.PDF (2547 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRPQ4.PDF (174 KB)

Detailed overview of design layout for component placement

TIDRPQ3.PDF (70 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPQ6.ZIP (40710 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD54.ZIP (1303 KB)

Design file that contains information on physical board layer of design PCB

TIDRPQ5.PDF (626 KB)

PCB layer plot file used for generating PCB design layout

TIDRPQ2.PDF (244 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS799-Q1Automotive 200-mA, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
DC/DC converters

TPS55340-Q1Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP20550 Test Results (Rev. A) Jun 15, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos