PMP20541

High Efficiency 36-60V Input Isolated Synchronous Flyback Converter Reference Design (12V/4A)

PMP20541

Design files

Overview

The PMP20541 reference design is an isolated synchronous flyback converter with a 12V/4A output.  The 36-60V input is suitable for most telecom and PoE applications.  The UCC2897A PWM controller has dual drivers for precise control of the primary FET and synchronous FET.

Features
  • Synchronous rectification
  • 91% efficiency at 4A load
  • 1500Vrms isolation
Output voltage options PMP20541.1
Vin (Min) (V) 36
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 4
Output Power (W) 48
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDU8.PDF (861 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTH8.PDF (124 KB)

Detailed overview of design layout for component placement

TIDRTH7.PDF (33 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTI0.ZIP (495 KB)

Files used for 3D models or 2D drawings of IC components

TIDCE04.ZIP (318 KB)

Design file that contains information on physical board layer of design PCB

TIDCE05.ZIP (720 KB)

Design file that contains information on physical board layer of design PCB

TIDRTH9.PDF (613 KB)

PCB layer plot file used for generating PCB design layout

TIDRTH6.PDF (132 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

MOSFETs

CSD18534Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20541 Test Results Nov 17, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.